PMP22396

2460-W bidirectional boost converter reference design for automotive applications

PMP22396

Design files

Overview

This reference design is a 2460-W bidirectional boost converter for automotive applications. The circuit is powered from the nominal 12-V battery to provide an output voltage of 48 V at 51.25 A. The design uses two dual-phase synchronous bidirectional controllers operating at a switching frequency of 200 kHz per phase. The 48-V output is designed to drive a motor. When the load current reverses and the output voltage reaches 54 V, hysteretic direction control allows the load current to be returned to the 12-V battery. Normal boost operation resumes when the output voltage returns to 48 V. Mounting holes are provided for a bottom-side heat sink underneath the MOSFETs.

Features
  • Bidirectional boost solution for higher power
  • Excellent phase current sharing for balanced thermal performance
  • Jumper selectable phase control
  • Mounting option for bottom-side heat sink
  • Reverse battery protection
Output voltage options PMP22396.1
Vin (Min) (V) 8
Vin (Max) (V) 18
Vout (Nom) (V) 48
Iout (Max) (A) 51.25
Output Power (W) 2460
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Multiphase
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT196.PDF (10285 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM689.PDF (991 K)

Detailed schematic diagram for design layout and components

TIDM690.PDF (350 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM691.PDF (563 K)

Detailed overview of design layout for component placement

TIDM693.ZIP (4669 K)

Files used for 3D models or 2D drawings of IC components

TIDCFX2.ZIP (1204 K)

Design file that contains information on physical board layer of design PCB

TIDM692.PDF (4838 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5170-Q1Multiphase bidirectional current controller, AEC-Q100 qualified

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM5001-Q13.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator

Data sheet: PDF | HTML
Comparators

TLV7031Nanopower, small size comparator with push-pull output

Data sheet: PDF | HTML
General-purpose op amps

LM8261Single 30-V 21-MHz operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Shunt voltage references

ATL431LILow-IQ programmable shunt regulator offered in an ultra-small DQN package

Data sheet: PDF | HTML
Temperature switches

LM26LV±3°C 1.6V-5.5V Capable, factory preset trip point temperature switch with analog outpu

Data sheet: PDF | HTML
eFuses & hot swap controllers

LM5060-Q1Automotive 5.5-V to 65-V high side protection controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 2460-W Bidirectional Boost Converter Reference Design for Automotive Application PDF | HTML Sep. 02, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos