PMP22477

Class 6 PoE PD flyback converter (12 V, 3.8 A) with input-power limiting and PSR reference design

PMP22477

Design files

Overview

This reference design implements a Power over Ethernet (PoE) Power Device (PD) flyback converter with 12-V and 3.8-A output. TPS23730 PD and PWM controller provide all necessary functions to implement the PoE PD and PWM control for the flyback converter. TPS23730 uses primary side regulation (PSR), eliminating the need for optocoupler feedback. An input power-limiting circuit enables the output to be paralleled with a second converter for increased output-power capability.

Features
  • Combined PD and PWM controller
  • Primary side regulation (no optocoupler)
  • Input-power limiting
  • Converters can be paralleled for increased power
Output voltage options PMP22477.1
Vin (Min) (V) 42.5
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 3.8
Output Power (W) 45.6
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT259.PDF (2345 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMA48A.PDF (484 K)

Detailed schematic diagram for design layout and components

TIDMA49A.PDF (402 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMA50.PDF (449 K)

Detailed overview of design layout for component placement

TIDMA52.ZIP (1978 K)

Files used for 3D models or 2D drawings of IC components

TIDCG48.ZIP (898 K)

Design file that contains information on physical board layer of design PCB

TIDMA51.PDF (1786 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23730IEEE 802.3bt type-3 class 1-6 PoE 2 PD with high efficiency DC-DC controller

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

TLV4376Quad 5.5-MHz, 100-µV offset, 8-nV/√Hz noise, 815-µA power, precision operational amplifiers

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report Class 6 PoE PD Flyback Conv. (12 V, 3.8 A) W/ Input Power Limiting & PSR Ref Des PDF | HTML Mar. 15, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos