New

PMP23546

2.4W multi-output PSR flyback reference design for bias supplies

PMP23546

Design files

Overview

This reference design uses TPS7H5020-SEP as a primary-side regulated (PSR) flyback converter. The input accepts a 22V to 36V range to generate a 12V bias referenced to primary ground and another 12V output that can be referenced to another return. This reference design can be used to provide bias power for isolated reference designs, like PMP23391. In this design the controller, half-bridge drivers and TI gallium nitride field-effect transistors (FET) are chosen to meet radiation for geostationary orbit (GEO). These components can be swapped out to meet other mission specifications.

Features
  • GEO class radiation performance components
  • Greater than 5% output regulation across loading conditions
  • Generates two 12V bias voltages
    • One referenced to primary ground
    • One isolated from primary ground
  • Less than 1% ripple on each output
Output voltage options PMP23546.1 PMP23546.2
Vin (Min) (V) 22 22
Vin (Max) (V) 36 36
Vout (Nom) (V) 12 12
Iout (Max) (A) .1 .1
Output Power (W) 1.2 1.2
Isolated/Non-Isolated Non-Isolated Isolated
Input Type DC DC
Topology Flyback Flyback
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT433.PDF (744 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDME02.PDF (422 K)

Detailed schematic diagram for design layout and components

TIDME06.PDF (499 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME04.PDF (365 K)

Detailed overview of design layout for component placement

TIDME05.ZIP (1335 K)

Files used for 3D models or 2D drawings of IC components

TIDCGW7.ZIP (576 K)

Design file that contains information on physical board layer of design PCB

TIDME03.PDF (716 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS7H5020-SEPRadiation-tolerant 1MHz PWM controller capable of driving MOSFET or GaN FETs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7H1121-SPRadiation-hardened, QMLV and QMLP, 2.25V to 14V input, 2A low-dropout (LDO) regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report 2.4W Multi-Output PSR Flyback Reference Design for Bias Supplies PDF | HTML Mar. 14, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos