New

PMP31349

30V to 60V input, 240W buck converter reference design with GaN switches

PMP31349

Design files

Overview

This reference design is a power supply generating a regulated 12V output from a nominal 48V battery input (ranging from 30V to 60V). The circuit is designed for 20A continuous output current. The LM5148-Q1 buck controller provides switching signals to a LMG2100R044 half-bridge GaN power stage with integrated gate driver.

Features
  • Small circuit area of 35mm × 37mm
  • GaN switches with top-side heatsink
  • 96.4% peak efficiency at 48VIN
  • Designed for electromagnetic interference (EMI) ClSPR25 Class 3
  • Input EMI filter
Output voltage options PMP31349.1
Vin (Min) (V) 30
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 20
Output Power (W) 240
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT427.PDF (1126 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDL2.PDF (348 K)

Detailed schematic diagram for design layout and components

TIDMDL6.PDF (159 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDL4.PDF (245 K)

Detailed overview of design layout for component placement

TIDMDL5.ZIP (1726 K)

Files used for 3D models or 2D drawings of IC components

TIDCGT7.ZIP (154 K)

Design file that contains information on physical board layer of design PCB

TIDMDL3.PDF (1191 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5148-Q1Automotive, 80V synchronous buck DC/DC controller with ultra-low IQ

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG2100R044100-V 4.4-mΩ half-bridge GaN FET with integrated driver and protection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report 30V to 60V Input, 240W Buck Converter Reference Design with GaN Switches PDF | HTML Dec. 10, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos