PMP40496
2-cell boost charge system reference design with 5-V USB
PMP40496
Overview
This 5-V USB, 2-cell battery boost charger reference design includes a charger system and a 2-cell battery holder with a gauge that can be connected by a cable or work independently. The key components of the charger system include the BQ25883 boost charger, TUSB320LAI Type-C CC logic, MSP430FR2433 microcontroller (MCU), OLED display, USB Type-C and Micro B connecters. The battery gauge is BQ28Z610, which combined with the internal ADC of BQ25883, display the charge and battery parameters. This design can be connected to your own system via a signal connector J5, making it a plug-in turnkey solution. The design is suitable for portable electronics applications, such as POS, Bluetooth® speakers and portable printers.
Features
- Bidirectional charging and on-the-go (OTG) operation for a 5-V USB 2-cell battery system
- Supports USB Type-C dual role port (DRP), USB 3.0 and BC1.2
- System can be divided into two independent parts
- OLED displays charging parameters and battery status in real time
- Merge to external system easily
Output voltage options | PMP40496.1 |
---|---|
Vin (Min) (V) | 4.5 |
Vin (Max) (V) | 5.5 |
Vout (Nom) (V) | 8.4 |
Iout (Max) (A) | 1.5 |
Output Power (W) | 12.6 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Boost- CCM |
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
BQ28Z610-R1 — Battery fuel gauge with integrated protector for 1-2 series packs
Data sheet: PDF | HTMLTPD2EUSB30A — Dual 0.7-pF, 3.6-V, ±8-kV ESD protection diode with 5-A surge rating for USB 3.0
Data sheet: PDF | HTMLCSD16327Q3 — 25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 4.8 mOhm
Data sheet: PDF | HTMLMSP430FR2433 — 16 MHz MCU with 16KB FRAM, 4KB SRAM, 10-bit ADC, UART/SPI/I2C, timer
Data sheet: PDF | HTMLTUSB320LAI — Type-C Configuration Channel Logic and Port Control
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Test report | 2-Cell Boost Charge System Reference Design With 5-V USB | Apr. 02, 2019 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.