PMP4451

USB-C DFP+ USB-A Power Bank with Input & Output Fast Charger Reference Design

PMP4451

Design files

Overview

This is a power bank reference design with a USB type C DFP plus a USB type A port supporting high voltage discharging. Fast charger input is also supported to save more charging time. It can detect the input port attach/detach automatically, as well as the output ports.

Features
  • Type C DFP Enabled @5V/3A
  • Fast Charger input supported
  • Fast Discharging with high voltage output
  • Automatic Attach/Detach Detection
  • High Discharging Current
  • High Integration and Low BOM
Output voltage options PMP4451.1 PMP4451.2
Vin (Min) (V) 3.9 3.9
Vin (Max) (V) 14 14
Vout (Nom) (V) 5.1 12
Iout (Max) (A) 3 1.5
Output Power (W) 15.3 18
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Integrated Switch^Buck- Integrated Switch Boost- Integrated Switch^Buck- Integrated Switch
Personal electronics
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAY2.PDF (914 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRIF4.PDF (314 K)

Detailed schematic diagram for design layout and components

TIDRIF5.PDF (85 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIF6.ZIP (711 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS6108810-A Fully-Integrated Synchronous Boost Converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS61235P8-A valley current, 5.1-V fixed output voltage synchronous boost converters

Data sheet: PDF | HTML
Analog switches & muxes

SN74LVC1G31575-V, 2:1 (SPDT), 1-channel general-purpose analog switch

Data sheet: PDF
Battery charger ICs

BQ25895I2C 1cell 5A buck battery charger with high input voltage and 3.1-A boost with HVDCP enabled

Data sheet: PDF | HTML
Battery protectors

BQ2970Lithium-ion (Li-ion) and lithium-polymer (Li-Po) advanced single-cell battery protector

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD16301Q225-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17483F430-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6 mm, 260 mOhm, gate ESD protection

Data sheet: PDF | HTML
MOSFETs

CSD17575Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 3.2 mOhm

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G233216 MHz MCU with 4KB Flash, 256B SRAM, 10-bit ADC, SPI/I2C, timer

Data sheet: PDF
USB Type-C & USB Power Delivery ICs

TPS25810USB Type-C® source controller and 3A power switch with VCONN

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2514AUSB dedicated charging port controller - Gen 2

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP4451 Test Results Oct. 19, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos