TAA5412Q14B4EVM-K is a prototype evaluation module and is available in limited quantities.
TAA5412Q14B4EVM-K
TAA5412-Q1 evaluation module for TAA5412QRGERQ1
TAA5412Q14B4EVM-K
Overview
The TAA5412-Q1 evaluation module (EVM) allows the user to test the capabilities of the TAA5412QRGERQ1, a stereo audio ADC, which is intended for applications in automotive e-call, automotive head unit and telematics control unit applications. The evaluation module is paired with the AC-MB, a flexible motherboard which provides power, control and digital audio data to the evaluation module.
Features
- Complete evaluation kit for the TAA5412-Q1, a stereo audio ADC
- Low-power stereo ADC: 110dB dynamic range
- Onboard microphones provided for voice recording testing
- Direct access to digital audio signals and control interface for simple end-system integration
- USB connection to PC provides power, control and streaming audio data for easy evaluation
- AC-MB, audio converters motherboard
Audio ADCs
Technical documentation
No results found. Please clear your search and try again.
View all 2
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.