THS4022EVM

THS4022 evaluation module for 2-GHz, dual-channel ultra-low-noise voltage-feedback amplifier

THS4022EVM

Order now

Overview

The THS4022 dual high-speed operational amplifier evaluation module (EVM) is a complete dual high-speed amplifier circuit. It consists of the THS4022 dual low-noise high-speed operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.9 inch by 2.2 inch. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Features
  • High bandwidth - 85 MHz (-3 dB) at +/-15 Vcc and gain = +21
  • +/-5 V to +/-15 V operation
  • Noninverting single-ended inputs - inverting-capable through component change
  • Module gain set to +21 (noninverting) - adjustable through component change
  • Nominal 50-ohm impedance inputs and outputs
  • Standard SMA input and output connectors
  • Good example of high-speed amplifier design and layout
High-speed op amps (GBW ≥ 50 MHz)
THS4022 2-GHz, dual-channel ultra-low-noise voltage-feedback amplifier
Download View video with transcript Video

Order & start development

Evaluation board

THS4022EVM — THS4022 evaluation module for 2-GHz, dual-channel ultra-low-noise voltage-feedback amplifier

Buy from a distributor
Simulation model

THS4022 PSpice Model — SLOJ143.ZIP (6KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide THS4022 High-Speed Operational Amplifier Evaluation Module User's Guide 29 Oct 1999
Data sheet THS402x 2GHz, 10V/V Stable, Low-Noise, High-Speed Amplifiers datasheet (Rev. F) PDF | HTML 15 Jul 2024
Certificate THS4022EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos