THS4541RGTEVM

THS4541 Evaluation Module in RGT Package

THS4541RGTEVM

Order now

Overview

The THS4541RGT EVM is an evaluation module for the single THS4541 amplifier in the RGT package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. The amplifier is configured for single-ended input with gain of 2 V/V to differential output at the device pins, which is converted to single-ended via a transformer to the output. It can be easily configured for other functions, gains, and single- or split-supply operation.

Features
  1. Configured for split-supply operation and easily modified for single supply.
  2. Default gain of 2 configuration can easily be reconfigured for other gains.
  3. Designed for easy connection to standard 50-Ω input/output impedance test equipment.
  4. Inputs and outputs include SMA connectors.
Fully differential amplifiers
THS4541 High-Speed Differential I/O Amplifier THS4541-DIE Bare die 850-MHz precision fully differential amplifier THS4541-Q1 Automotive High-Speed Differential I/O Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

THS4541RGTEVM — THS4541 Evaluation Module in RGT Package

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate THS4541RGTEVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide THS4541RGT EVM User's Guide 26 Jun 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos