TIDA-00133

Uncompressed Digital Video SerDes over Coax for Automotive Mega Pixel CMOS Camera Reference Design

TIDA-00133

Design files

Overview

The TIDA-00133 reference design is a high speed serial video interface to connect a remote automotive camera module to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power either over shielded twisted pair or coax cable. This design incorporates the DS90UB913A-CXEVM and DS90UB914A-CXEVM boards together to create the solution.

Features
  • Supports 1Mpixel image sensors
  • 2:1 Input Mux on DS90UB914A-Q1 allows 2 cameras to use only one video interface
  • Supports RAW RGB or YUV data streams
  • Adaptive Equalizer Auto Calibrates for cable length, aging, and over temperature
  • Diagnostic and built In Self Test (BIST) for ASIL B Applications
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU295.PDF (242 K)

Reference design overview and verified performance test data

TIDU294.PDF (308 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDC378.ZIP (986 K)

Detailed schematic diagram for design layout and components

TIDR534.PDF (706 K)

Detailed schematic diagram for design layout and components

TIDR535.PDF (709 K)

Detailed schematic diagram for design layout and components

TIDR536.PDF (129 K)

Detailed schematic diagram for design layout and components

TIDR537.PDF (252 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR538.PDF (268 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC376.ZIP (399 K)

Design file that contains information on physical board layer of design PCB

TIDC377.ZIP (401 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF
FPD-Link SerDes

DS90UB914A-Q125-100MHz 10/12-Bit FPD-Link III Deserializer

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM36712MHz, 600mA Step-Down DC-DC Converter

Data sheet: PDF | HTML
ESD protection diodes

TPD2E001-Q1Automotive Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP38693-ADJ-Q1Automotive 500-mA, 10-V, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65320D-Q1Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DS90UB914A-CXEVM — FPD-Link III deserializer evaluation module

The DS90UB914A_CXEVM evaluation module (EVM) helps you evaluate the operation and performance of the DS90UB914A-Q1 25-MHz to 100-MHz FPD-Link III deserializer (DES). The device translates a high-speed serialized FPD-Link III interface transported over a single 50-Ω coax cable into 10 or 12 (...)

Buy from a distributor
Evaluation board

DS90UB913A-CXEVM — FPD-Link III serializer evaluation module

The DS90UB913A_CXEVM evaluation module (EVM) helps you evaluate the operation and performance of the DS90UB913A-Q1 25-MHz to 100-MHz FPD-Link III serializer (SER). The device translates 10 and 12 bits of LVCMOS data into a high-speed serialized FPD-Link III interface transported over a single (...)

Buy from a distributor

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Design guide TIDA-00133 Overview Apr. 16, 2014
Test report TIDA-00133 Test Results Apr. 16, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos