TIDA-00145

Automotive Brushed Motor Driver for Power Folding Side Mirrors

TIDA-00145

Design files

Overview

This reference design features two evaluation modules (EVMs) to enable an easy-to-use platform to demonstrate the capability and performance of motor drivers for power-folding side mirrors.

This reference design also allows easy evaluation of full-bridge, brushed DC-motor drivers capable of driving the retracting function of vehicle side view mirrors. With the built-in automotive protection features of overcurrent, thermal, shoot-through, UVLO and wide-input voltage (wide VIN) range, this motor driver provides the necessary features to survive a harsh automotive environment.

Additionally, this design provides test data to allow you to quickly evaluate the performance of the DRV8801-Q1 and the DRV8872-Q1 for folding-mirror modules.

Features
  • Single H-Bridge motor driver with integrated protection
  • Wide 8-V to 38-V input supply range easily supports +12-V industry standard supplies
  • EVM includes easy to use GUI
  • Phase/enable control interface provides a simple, 2-pin control interface for motor operation
  • Brake mode support allows the motor to stop quickly
  • AEC-Q100 device options for EVM ICs available 
Automotive
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU301A.PDF (2704 K)

Reference design overview and verified performance test data

TIDU302A.PDF (548 K)

Reference design overview and verified performance test data

TIDC386A.ZIP (787 K)

Detailed schematic diagram for design layout and components

TIDR548A.PDF (305 K)

Detailed schematic diagram for design layout and components

TIDR549A.PDF (1057 K)

Detailed schematic diagram for design layout and components

TIDR550A.PDF (70 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC385A.ZIP (1406 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV8801-Q1Automotive 40-V, 2.8-A H-bridge motor driver with current feedback

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8801A-Q1Automotive 40-V, 2.8-A H-bridge motor driver with current feedback with wettable flank QFN packag

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8872-Q1Automotive 50-V, 3.6-A H-bridge motor driver with fault reporting & current regulation

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS777750-mA, 10-V, low-dropout voltage regulator with enable & RESET with delay

Data sheet: PDF
MSP430 microcontrollers

MSP430F16128 MHz MCU with 55KB Flash, 5KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART

Data sheet: PDF

Start development

Hardware

Evaluation board

DRV8801EVM — DRV8801 Evaluation Module

The DRV8801 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8801 integrated circuit from Texas Instruments. The DRV8801 is a 2.8A Peak Brushed DC motor driver with brake support and current sense pin who’s output voltage is directly proportional to the motor current.

User guide: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide TIDA-00145 Overview (Rev. A) Nov. 17, 2016
Design guide TIDA-00145 Test Results (Rev. A) Nov. 28, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos