TIDA-00297
Refrigerator Damper and Fan Motor Control Solutions
TIDA-00297
Overview
Refrigerators often use a damper to control airflow and a fan to provide circulation. While discrete solutions have been used for years, this reference design uses integrated motor drivers that provide easy control, high performance and full protection. DRV8848 drives the stepper motor damper and DRV10983 drives the BLDC fan with quiet 180° commutation. The BLDC has closed-loop speed control, using MSP430G2553 and DRV8812 for a PWM-based power supply. The design uses a single-layer PCB. BLDC and stepper control example code is provided in the MCU firmware. Protection from over-current, over-temperature and under-voltage are all integrated in the DRV devices.
Features
- Easy control of the stepper-motor damper and BLDC along with high performance and full protection
- Single-layer PCB design for cost efficiency
- Full-step and half-step indexing examples for the damper
- PCB layout accommodates a circular fan
- 180° sensorless BLDC control with ultra-low acoustic noise
- BLDC has closed-loop speed control with minimal hardware changes
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
MSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer
Data sheet: PDFStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.