TIDA-00310
Analog Input, Output and Relay Drive Output Module for Smart Grid IEDs Reference Design
TIDA-00310
Overview
This reference design showcases a flexible Analog IO solution for Smart Grid devices like Protection Relays and RTUs that also need to communicate with other devices on the grid that use the analog IO such as voltage (5V to 10V DC) or current (4-20mA). This solution enables both types of IO as well as a power digital relay drive. SPI and I2C communication interfaces are available on this module for communication to the processor.
Features
- Analog I/O handled includes:
- Current Input 0-20mA / 0-24mA / 4-20mA DC
- Voltage Input 0-5V DC / 0-10V DC
- Excellent accuracy < ±0.2 % of incoming signal
- High Sampling rate (up to 500kSPS)
- Simplifies connectivity to MCU with SPI interface
- Analog Output handling includes:
- Flexible solution – configurable
- Current/Voltage outputs
- DAC Daisy Chaining minimizes connectivity to MCU
- Digital Output handling includes:
- 4x better power efficiency with respect to ULN series
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.