TIDA-00362

High Resolution 3D Scanner for Factory Automation using DLP® Technology

TIDA-00362

Design files

Overview

The Factory Automation reference design employs the Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) technology with cameras, sensors, motors or other peripherals. With more than 2 million micromirrors, the high resolution systems utilizes the DLP® LightCrafter™ 6500 evaluation module (EVM), featuring the DLP6500 1080p DMD, and enables flexible control of accurate patterns for structured light solutions in industrial applications.

The Factory Automation reference design employs Texas Instruments DLP Software Development Kit (SDK) allowing developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) technology with cameras, sensors, motors or other peripherals. With more than 2 million micromirrors, the high resolution systems utilizes the DLP® LightCrafter™ 6500 evaluation module (EVM), featuring the DLP6500 1080p DMD, and enables flexible control of accurate patterns for structured light solutions in industrial applications.

Features
  • 3D scanner solution utilizing the DLP6500 chipset to enable fast and programmable patterns
  • Supports synchronized camera capture for both global and rolling shutter cameras
  • Projector and camera calibration routine
  • Structured light algorithms for disparity map, depth map and point cloud generation
  • Implements both Gray code and hybrid three phase scanning techniques
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU927A.PDF (14968 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREB5.PDF (85 K)

Detailed schematic diagram for design layout and components

TIDREB6.PDF (50 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREB7.PDF (38 K)

Detailed overview of design layout for component placement

Products

Includes TI products in the design and potential alternatives.

Near-UV products (400 to 420 nm)

DLP6500FLQ0.65-inch 1080p type A DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
Near-UV products (400 to 420 nm)

DLP6500FYE0.65-inch 1080p s600 DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
Near-UV products (400 to 420 nm)

DLPC900DLP® controller for DLP6500, DLP670S, DLP500YX, and DLP9000 digital micromirror devices (DMDs)

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCA56 TIDA-00362 3D Scanner Software

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TIDA-00362 High-Resolution 3D Scanner for Factory Automation Using DLP Tech (Rev. A) May 09, 2016
Test report TIDA-00362 Test Results (Rev. A) Apr. 21, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00254 Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos