TIDA-00442
Shunt based Ground Fault Protection for Inverters Powered from 220Vac Supply Reference Design
TIDA-00442
Overview
This referene design detects ground fault in inverter-based drives. Inverter current is measured on both DC-positive and DC-negative bus using shunt resistors. Current on DC-positive bus is measured using INA170 which is powered by a low-side switched buck converter. Current on DC-negative bus is sensed using precision op amps. The difference between the two measured currents is compared against a fixed threshold to determine the ground-fault condition using high-speed comparators.
Features
- Shunt-based current sensing for inverter control and protection
- Rated to measure DC-link current of +/-20 APK (design tested for +/-5 A)
- High-side current sense circuit with high common-mode voltage of +450 V supporting 220-Vac mains powered drives
- Calibrated high-side and low-side measurement error over operating temperature range of -10°C to 55°C < 1.5%
- Ground fault (minimum fault-current detection of 300 mA, detection time of less than 50 µs)
- Designed to be interfaced with built-in 3.3-V ADC of MCU
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.