TIDA-00476
Highly Efficient, Versatile Bi-Directional Power Converter for Energy Storage and DC Home Solutions
TIDA-00476
Overview
TIDA-00476 is comprised of a single DC-DC power stage, which can work as a synchronous buck converter or a synchronous boost converter, enabling bidirectional power flow between DC power source and energy storage system. Operating in synchronous buck mode, the system works as a MPPT controlled DC-DC converter which can charge a battery from a solar panel or DC Source. The same power stage can be operated as a synchronous boost to drive a DC load with configurable constant current and constant voltage limits (CC/CV), from an energy storage system such as lead acid battery. The power stage is digitally controlled by a MSP430 microcontroller, which implements the closed loop for controlling the power stage with required algorithms for MPPT, battery charge profiling and DC-Power conversion for load.
Features
- Single bidirectional power stage working as both synchronous buck battery charger and synchronous boost CC/CV converter.
- High efficiency of 95% as charger to store energy and 90% as CC/CV converter to power loads.
- Perturb & Observe (P&O) based MPPT tracking algorithm.
- Robust Power stage with built in protection for Overcurrent, Overvoltage and Reverse Polarity Connection.
- Fully tested and validated as a MPPT based lead acid battery charger and CC/CV converter with LED & resistive loads.
- Simple use PCB form factor of 85 x 50 mm. provides a ready platform for single stage bidirectional power conversion needs of energy storage, DC Home and low power UPS systems.
Output voltage options | TIDA-00476.1 | TIDA-00476.2 |
---|---|---|
Vin (Min) (V) | 14 | 10.5 |
Vin (Max) (V) | 44 | 14.4 |
Vout (Nom) (V) | 14.4 | 45 |
Iout (Max) (A) | 5 | .7 |
Output Power (W) | 72 | 31.5 |
Isolated/Non-Isolated | Non-Isolated | Non-Isolated |
Input Type | DC | DC |
Topology | Boost- Synchronous | Buck- Synchronous |
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
CSD88539ND — 60-V, N channel NexFET™ power MOSFET, dual SO-8, 28 mOhm
Data sheet: PDF | HTMLMSP430F5132 — 25 MHz MCU with 8KB Flash, 1KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.