TIDA-00476

Highly Efficient, Versatile Bi-Directional Power Converter for Energy Storage and DC Home Solutions

TIDA-00476

Design files

Overview

TIDA-00476 is comprised of a single DC-DC power stage, which can work as a synchronous buck converter or a synchronous boost converter, enabling bidirectional power flow between DC power source and energy storage system. Operating in synchronous buck mode, the system works as a MPPT controlled DC-DC converter which can charge a battery from a solar panel or DC Source. The same power stage can be operated as a synchronous boost to drive a DC load with configurable constant current and constant voltage limits (CC/CV), from an energy storage system such as lead acid battery. The power stage is digitally controlled by a MSP430 microcontroller, which implements the closed loop for controlling the power stage with required algorithms for MPPT, battery charge profiling and DC-Power conversion for load.

Features
  • Single bidirectional power stage working as both synchronous buck battery charger and synchronous boost CC/CV converter.
  • High efficiency of 95% as charger to store energy and 90% as CC/CV converter to power loads.
  • Perturb & Observe (P&O) based MPPT tracking algorithm.
  • Robust Power stage with built in protection for Overcurrent, Overvoltage and Reverse Polarity Connection.
  • Fully tested and validated as a MPPT based lead acid battery charger and CC/CV converter with LED & resistive loads.
  • Simple use PCB form factor of 85 x 50 mm. provides a ready platform for single stage bidirectional power conversion needs of energy storage, DC Home and low power UPS systems.
Output voltage options TIDA-00476.1 TIDA-00476.2
Vin (Min) (V) 14 10.5
Vin (Max) (V) 44 14.4
Vout (Nom) (V) 14.4 45
Iout (Max) (A) 5 .7
Output Power (W) 72 31.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAN2.PDF (1763 KB)

Reference design overview and verified performance test data

TIDRH21.PDF (332 KB)

Detailed overview of design layout for component placement

TIDRH20.PDF (238 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH23.ZIP (2347 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAX8.ZIP (926 KB)

Design file that contains information on physical board layer of design PCB

TIDRH22.PDF (3191 KB)

PCB layer plot file used for generating PCB design layout

TIDRH19.PDF (737 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
AC/DC converters

UCC28880High voltage switcher for Non-isolated AC/DC Conversion

Data sheet: PDF | HTML
Low-power MCUs

MSP430F513225 MHz MCU with 8KB Flash, 1KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer

Data sheet: PDF | HTML
MOSFETs

CSD88539ND60-V, N channel NexFET™ power MOSFET, dual SO-8, 28 mOhm

Data sheet: PDF | HTML
Half-bridge drivers

LM5109A1-A, 100-V half bridge gate driver with 8-V UVLO

Data sheet: PDF | HTML
General-purpose op amps

OPA170Single, 36-V, 1.2-MHz, low-power operational amplifier

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCBZ5 — TIDA-00476 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00476 Highly Efficient, Versatile Bi-Directional Power Converter for Energy Storage and DC Home Solutions
Download options

TIDCBZ5 TIDA-00476 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Mar 29, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00476 Highly Efficient, Versatile Bi-Directional Power Converter for Energy Storage and DC Home Solutions

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbz5 or www.ti.com/lit/xx/tidcbz5/tidcbz5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBZ5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Highly-Efficient Versatile Bidirectional Power Converter Design Guide Sep 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.