TIDA-00503

Automotive SEPIC Backlight Driver Reference Design

TIDA-00503

Design files

Overview

The TIDA-00503 refrence design is a SEPIC mode LED driver design for automotive backlight applications with 2 or 3 LEDs in series. SEPIC enables VIN both above and below VOUT. The LED driver operates at a switching frequency of 2.2MHz for a small overall footprint and all components are limited to <3mm in height.

Features
  • Wide VIN range 4.5-40V
  • Dimming ratio 10000:1 @ 200Hz PWM
  • Small solution size enabled by 2.2 MHz operation
  • Flexible support for different LED configurations
  • EMI mitigation with optional spread spectrum and external sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRI45.ZIP (278 K)

Detailed schematic diagram for design layout and components

TIDRI46.PDF (75 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI47.PDF (97 K)

Detailed overview of design layout for component placement

TIDRI49.ZIP (1491 K)

Files used for 3D models or 2D drawings of IC components

TIDCB75.ZIP (249 K)

Design file that contains information on physical board layer of design PCB

TIDRI48.PDF (409 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

LP8861-Q1Low-EMI high-performance 4-channel LED driver for Automotive lighting

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TIDA-00503 Design Considerations Oct. 08, 2015
* More literature TIDA-00503 Test Results Oct. 08, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos