This reference design provides a broadly-applicable automotive power design for a variety of ADAS processors, focusing on front and rear camera applications. The design supports an input range of 4 V to 48 V to supply common processor power rails through discrete components. This adds to the versatility of the design while providing an optimized layout to help you achieve automotive compliance for EMI/EMC regulatory requirements associated with producing an automotive electronic subsystem.
Features
- Power design for a wide array of ADAS processors
- Designed for wide-Vin and cold-crank conditions
- Size-optimized design (83.0 mm x 57.0 mm)
- Supports peripheral power supply needs such as CMOS sensor, inputs and outputs (I/Os), memory, and secondary microcontroller (MCU)
- Uses an input filter for improved EMI and EMC performance