TIDA-01228

Low-Power Water Flow Measurement With Inductive Sensing Reference Design

TIDA-01228

Design files

Overview

This reference design demonstrates a highly-integrated solution for this application using an inductive sensing technique enabled by the CC1350 SimpleLink™ Wireless MCU and FemtoFET™ MOSFET. This reference design also provides the platform for integration of wireless communications such as wireless M-Bus, Sigfox™, or a proprietary protocol. Water utility providers who wish to add Automatic Meter Reading (AMR) capability face the choice of replacing all of their existing meters or installing a simple electronic add-on module, which will accurately measure the water flow rate and wirelessly transmit the results. Such add-on modules can provide the least expensive solution to provide AMR features to consumers. 

Features
  • Meets measurement accuracy requirements of ISO4064-1:2014-11 (Class 1)
  • Accurate measurement at a distance of 4.2 mm to a wheel (11mm diameter)
  • Accurate flow measurement as low as 11.25 liters per hour
  • Consumes only 4µA with 12Hz sampling rate
  • Support ISM bands in 431 to 527MHz and 861 to 1054MHz range plus Bluetooth® Low Energy at 2.4GHz
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD25A.PDF (2151 K)

Reference design overview and verified performance test data

TIDRRE4.PDF (145 K)

Detailed schematic diagram for design layout and components

TIDRRE5.PDF (64 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRE6.PDF (117 K)

Detailed overview of design layout for component placement

TIDRRE8.ZIP (327 K)

Files used for 3D models or 2D drawings of IC components

TIDCDJ5.ZIP (486 K)

Design file that contains information on physical board layer of design PCB

TIDRRE7.PDF (471 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD23280F3-12-V, P channel NexFET™ power MOSFET, single LGA 0.6 mm x 0.7 mm, 116 mOhm, gate ESD protection

Data sheet: PDF | HTML
MOSFETs

CSD23285F5-12-V, P channel NexFET™ power MOSFET, single LGA 0.8 mm x 1.5 mm, 35 mOhm, gate ESD protection

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1350SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCDJ6 TIDA-01228 Software

Design tools & simulation

Simulation model

TIDA-01228 Simulation Files — TIDM055.ZIP (434 K)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Low-Power Water Flow Measurement With Inductive Sensing Reference Design (Rev. A) Sep. 22, 2017
White paper 그리드를 현대화하여 연결, 안정성 및 보안 강화 (Rev. B) PDF | HTML Apr. 19, 2023
White paper 將電網現代化,使其更緊密連接、更可靠且更安全 (Rev. B) PDF | HTML Apr. 19, 2023
White paper Modernizing the Grid to Make it More Connected, Reliable and Secure (Rev. B) PDF | HTML Mar. 23, 2023

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI SPICE-based analog simulation program

Reference designs

REFERENCE DESIGN
TIDA-00646 Matched Precision Temperature Sensing Reference Design for Heat Cost Allocators TIDA-00838 Heat Cost Allocator with wM-Bus at 868 MHz Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos