TIDA-01398
Ultra Low-Power Wireless PIR Motion Detector for Cost-Optimized Systems Reference Design
TIDA-01398
Overview
This reference design uses a quad-channel nano-power operational amplifier and the SimpleLink™ ultra-low power 2.4-GHz wireless microcontroller (MCU) platform to demonstrate a low-power cost-optimized wireless motion detector implementation. These technologies lead to an extremely long battery life, up to 10 years with a standard CR2032 lithium ion coin cell battery, which could be used for applications including motion detection or lighting control through occupancy detection. The PIR sensor has sensitivity of up to 30-feet with shutdown current of 2.16 µA. The design guide includes techniques for system design, detailed test results and information to get the design up and running quickly.
Features
- Use of nano-power analog for ultra-low power design resulting in up to 10-years battery life from a single CR2032 coin cell
- Low shutdown current of 2.16 uA (PIR sensor remains active in shutdown)
- Ultra-low active state current due to low active processor and radio transmit currents (1.57 mA for 56.66 ms)
- Interrupt-driven Bluetooth® smart wireless communication of motion for increased power savings
- Motion sensitivity up to 30 feet
Industrial
- Battery powered motion detector
- Battery powered video doorbell
- Fixed wired IP camera
- Lighting sensor
- Line powered motion detector
- Line powered video doorbell
- Occupancy detection (people tracking, people counting)
- PTZ wired IP camera
- Smart thermostat
- Temperature & humidity sensor
- Wired smart door access control
- Wireless security camera
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.