TIDA-01413
ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers
TIDA-01413
Overview
This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link III quad deserializers support dual-outputs of the Mobile Industry Processor Interface (MIPI) Camera Serial Interface-2 (CSI-2) over a Samtec connector to application processors.
Features
- Accepts 8 high-speed data inputs over FPD-Link III synchronization capability
- Directly connects to TDA2Plus EVM through CSI-I interface
- Car battery can directly supply board power with protection from reverse current
- Works with any camera that uses compatible FPD-Link III DS90UB953 serializer
- MSP430™ Microcontroller (MCU) available to initialize and configure video pipeline
- Design compatible with onboard MCU, without MCU, or with external MCU
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPS65263-Q1 — 4.0V-18V Vin, 3A/2A/2A Triple Synchronous Buck Converter with I2C Controlled Dynamic Voltage Scaling
Data sheet: PDF | HTMLDS90UB960-Q1 — Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports
Data sheet: PDF | HTMLLM74610-Q1 — 0.48-V to 42-V, zero IQ automotive ideal diode controller
Data sheet: PDF | HTMLCSD16340Q3 — 25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm
Data sheet: PDF | HTMLCSD17577Q3A — 30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.4 mOhm
Data sheet: PDF | HTMLCSD19536KTT — 100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm
Data sheet: PDF | HTMLMSP430F2272 — 16 MHz MCU with 32KB Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART
Data sheet: PDFHD3SS3411-Q1 — 3.3-V automotive PCI Express 3.0 1-channel analog differential switch
Data sheet: PDF | HTMLTS3USB221A-Q1 — Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch
Data sheet: PDF | HTMLTPS25940-Q1 — 2.7-V to 18-V, 42mΩ, 0.6-5.3A automotive eFuse with current monitor and short to battery protection
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.