TIDA-01474
1080p Laser TV Reference Design
TIDA-01474
Overview
This projection reference design presents a DLP® technology subsystem that is capable of creating displays up to 120 frames-per-second (fps) at only a single frame delay. The design focuses on the DLP470NE 1080p digital micromirror device (DMD) within the design to create a 1920×1080 display at 120 Hz, which can be integrated into a variety of end equipments such as gaming, home theater, laser TV, and simulation. Many personal electronics and video simulation applications require high-frame-rate, lowlatency solutions to display high-quality, fast-moving data and avoid introducing system delay between the video source and the projected image.
Features
- DLP470NE capable of producing 1920×1080 images or Full HD 1080p resolution at 50 Hz, 60 Hz, 100 Hz, and 120 Hz
- Low-latency design creates only one frame of delay through entire DLPC4422 subsystem
- High-DMD thermal capability allows systems to achieve brightness up to 4000 lumens
- PC software GUI available to program DLPC4422 display controller
Enterprise systems
Industrial
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.