TIDA-01529

Cluster and eCall Audio Reference Design With Diagnostics

TIDA-01529

Design files

Overview

This reference design is based on the TAS2505-Q1, which is a low-power Class-D digital audio amplifier with analog, digital, and mixed input capabilities. This design shows TAS2505-Q1 as suitable for automotive cluster and eCall applications by showcasing the device's ability to run on a single 5-V supply. Two external circuits examples show how open load detection can be added to the amplifier's native fault detection, which includes the ability to detect short to ground, short to power, short between terminals, and over-temperature.

Features
  • Mono Class-D BTL speaker amplifier, 2.6 W at 10% THD (4 Ω, 5.5 V)
  • Load diagnostic functions: output to GND short, terminal to terminal short, output to power short, open load, over-temperature
  • Single 5-V supply rail
  • Supports 8-kHz to 96-kHz sample rates
  • Analog, digital, and mixed input capabilities
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDN3A.PDF (640 K)

Reference design overview and verified performance test data

TIDRWV6.PDF (366 K)

Detailed schematic diagram for design layout and components

TIDRWV7.PDF (45 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWV9.PDF (246 K)

Detailed overview of design layout for component placement

TIDRWV8.ZIP (2400 K)

Files used for 3D models or 2D drawings of IC components

TIDCET9.ZIP (1988 K)

Design file that contains information on physical board layer of design PCB

TIDRWW0.PDF (1553 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Speaker amps

TAS2505-Q1Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

TAS2505-Q1EVM — TAS2505-Q1 Audio Amplifier Evaluation Board with Diagnostics

The TAS2505-Q1EVM Evaluation Module (EVM) is a complete demo and evaluation reference design for the TAS2505-Q1, which is a low-power Class-D digital audio amplifier with analog, digital, and mixed input capabilities. The EVM can be controlled via USB using TI’s Codec Control software, or (...)

Software

GUI for evaluation module (EVM)

SLAC772 TAS25xx Codec Control EVM GUI

Supported products & hardware

Supported products & hardware

Products
Speaker amps
TAS2505 2-W, mono, digital & analog input Class-D audio amp with audio processing & mono headphone amplifier TAS2521 2-W, mono, digital & analog input Class-D audio amp with miniDSP & 18-mW, mono headphone driver
Hardware development
Evaluation board
TAS2505EVM TAS2505 2W Class-D Audio Amplifier Evaluation Module

Design tools & simulation

Simulation model

TAS2505 IBIS Model — SLAM181.ZIP (125 K)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Cluster and eCall Audio With Diagnostics Reference Design (Rev. A) Jul. 18, 2019
User guide TAS2505 Application Reference Guide (Rev. C) PDF | HTML Nov. 28, 2023
Application note Automotive Diagnostics Using TAS2505-Q1 (Rev. C) PDF | HTML Jun. 29, 2022
Technical article Automotive audio from the inside out: more channels, more power, more applications PDF | HTML Oct. 19, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos