TIDA-01596
Smart Thermostat Localized Heat Compensation for Ambient Temperature Sensing Reference Design
TIDA-01596
Overview
Localized thermostat heat generation is a leading cause for incorrect ambient temperature sensing near the return air plenum. This ultimately leads to overshoot in the HVAC cycle, resulting in costly energy bills. This reference design addresses this common problem associated with thermostat design. Through the use of a low-cost analog temperature sensor network located on the PCB, the internal thermostat temperature gradient can be found and effectively compensated for in order to acquire the true ambient temperature value.
Features
- Current and power monitoring of main power supply
- 20Ω power resistor used for local heat generation
- Two temperature sensor sets for determining the temperature gradient across the board
- Low cost SAR ADC used for temperature conversion
- Uses CC3220 Launchpad for data processing on real thermostat platforms
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Related design resources
Hardware development
DEVELOPMENT KIT
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.