TIDA-01626
Low Power Temperature Digital Meter Reference Design
TIDA-01626
Overview
The TMP116 is an integrated temperature sensor that provides high accuracy measurements with very low power consumption, in a compact WSON package. The TMP116METER is an TMP116 demonstration board from Texas Instruments which provides a convenient digital display of the TMP116's measurements.
Features
- Digital Display of Temperature
- Compact - Less than 2" x 1.5"
- Battery Powered by common CR2032 coin cells
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Low-Power, High-Accuracy Temperature Meter Board Reference Guide | Jul. 17, 2018 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.