TIDA-01628
Reference design for automotive cluster driver notification functions
TIDA-01628
Overview
This reference design implements power and driver notification functions typically found in an automotive instrument cluster. The design features reverse battery protection, a pre-boost stage to support cold-crank battery voltage conditions down to 3.5 volts, buck regulators for 3.3-V and 5-V supplies, an audio amplifier circuit to provide notifications, an LED backlight supply with automated brightness control and LED drivers with flexible diagnostic functions for tell-tale LEDs.
Features
- Wide Vin range supports cold cranking to 3.5V and load dump to 40V
- Tell-tale LED drivers with configurable fault diagnostics
- 5V, single rail audio amplifier for chime and warning
- Adjustable ambient backlight brightness with light sensor
- Low loss reverse battery protection for reduced power dissipation
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
LM43602-Q1 — Automotive Qualified 3.5V to 36V, 2A Synchronous Step-Down Voltage Converter
Data sheet: PDF | HTMLLMR33630-Q1 — 3.8-V to 36-V, 3-A synchronous step-down voltage converter
Data sheet: PDF | HTMLTLC6C5816-Q1 — Automotive power logic 16-bit Shift Register LED driver with diagnostics
Data sheet: PDF | HTMLTPS61193-Q1 — Low-EMI, high-performance 3-channel LED driver for Automotive lighting
Data sheet: PDF | HTMLLM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller
Data sheet: PDF | HTMLTPA6211A1-Q1 — Automotive, 3.1-W, mono, analog input Class-AB audio amplifier
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Hardware development
DEVELOPMENT KIT
Software development
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.