Hardware
USB-C-PD-DUO-EVM — Power DUO source and sink evaluation module
The USB-C-PD-DUO-EVM is a complete USB PD Source and Sink reference design that allows users to select their USB PD source voltage or USB PD sink voltage.
The Power DUO Sink 200W USB-C PD Reference Design is a complete USB PD Sink reference design that allows users to select their USB PD sink voltage.
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Includes TI products in the design and potential alternatives.
The USB-C-PD-DUO-EVM is a complete USB PD Source and Sink reference design that allows users to select their USB PD source voltage or USB PD sink voltage.
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Power DUO Sink 200 W USB-C PD Reference Design | Jul. 12, 2018 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.