TIDC-01002

SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems

TIDC-01002

Design files

Overview

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a Linux-based Sensor to Cloud solution available. Learn more about the Linux-based solution.

This design provides a complete end-to-end solution for creating a Sub-1 GHz sensor network with an Internet of Things (IoT) gateway solution and cloud connectivity. The gateway solution is based on the low-power, SimpleLink Wi-Fi® CC3220 wireless microcontroller (MCU), which hosts the gateway application and the SimpleLink Sub-1 GHz CC1312R/CC1310 or the multi-band CC1352R/CC1350 wireless MCU as the MAC-CO Processor.  The reference design also includes sensor node example applications running on the SimpleLink Sub-1 GHz CC1312R/CC1310 and multi-band CC1352R/CC1350 wireless MCUs. This design pre-integrates the TI 15.4-stack software which is supported as part of the SimpleLink CC13x2 and CC13x0 software development kit (SDK) providing a complete Sub-1 GHz star networking solution. How fast can you connect?


Get started with the kit now.

Features
  • Large network with up to 300 secure nodes to cloud connectivity enabling long range mode, suitable for industrial settings such as building control and asset tracking
  • Providing a complete Sub-1 GHz networking solution with built-in frequency hopping for added robustness
  • Solution designed to be FCC and ETSI compliant
  • Faster time to market with a complete end to end solution based on proven hardware designs with out of the box ready to use demonstration software
  • IBM Watson cloud connectivity as well as built in flexibility to connect to multiple cloud providers
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD09A.PDF (5904 KB)

Reference design overview and verified performance test data

TIDRRS3.ZIP (626 KB)

Detailed overview of design layout for component placement

TIDRRS2.ZIP (612 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRS5.ZIP (7322 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDM7.ZIP (7192 KB)

Design file that contains information on physical board layer of design PCB

TIDRRS4.ZIP (3702 KB)

PCB layer plot file used for generating PCB design layout

TIDRRS1.PDF (68 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Sub-1 GHz wireless MCUs

CC1352RSimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1350SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1314R10SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM

Data sheet: PDF | HTML
Wi-Fi products

CC3220RSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3220SSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1312RSimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash

Data sheet: PDF | HTML
Wi-Fi products

CC3220SFSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

CC3220SF-LAUNCHXL — CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP-0083 Voice Triggering and Processing with Cloud Connection to IBM Watson Reference Design TIDM-1020 SimpleLink™ Wireless MCU-Based Thermostat Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC3220SF-LAUNCHXL CC3220SF LaunchPad™ development kit for Wi-Fi® SimpleLink™ wireless MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP-0083 Voice Triggering and Processing with Cloud Connection to IBM Watson Reference Design TIDM-1020 SimpleLink™ Wireless MCU-Based Thermostat Reference Design
Evaluation board

LAUNCHXL-CC1310 — SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00816 Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1310 SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00816 Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
Development kit

LAUNCHXL-CC1312R1 — SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1312R1 SimpleLink™ Sub-1 GHz CC1312R Wireless Microcontroller (MCU) LaunchPad™ Development Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
Development kit

LAUNCHXL-CC1350US — CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1350US CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
Development kit

LAUNCHXL-CC1352R1 — SimpleLink™ CC1352R Wireless MCU LaunchPad™ Development Kit

The SimpleLink™ Sub-1 GHz Sensor to Cloud reference design demonstrates how to connect sensors to the cloud over a long-range Sub-1 GHz wireless network, suitable for industrial settings such as building control and asset tracking.

The solution is based on a TI-RTOS gateway.  There is also a (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
Evaluation board
LPSTK-CC1352R SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-CC1352R1 SimpleLink™ CC1352R Wireless MCU LaunchPad™ Development Kit

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems
Evaluation board
LPSTK-CC1352R SimpleLink™ multi band CC1352R wireless MCU Launchpad™ SensorTag kit

Software development

Software development kit (SDK)

SIMPLELINK-CC13X0-SDK — SimpleLink™ CC13x0 software development kit

The SimpleLink CC13x0 software development kit (SDK) provides a comprehensive software package for the development of Sub-1 GHz and 2.4 GHz applications including support for proprietary, TI 15.4 stack, Bluetooth® Low Energy and multi-protocol solutions on the SimpleLink CC13x0 Wireless MCUs.

The (...)

Supported products & hardware

Supported products & hardware

Products
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash
Hardware development
Reference design
TIDC-01002 SimpleLink™ Sub-1 GHz Sensor to Cloud Gateway Reference Design for TI-RTOS Systems TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems
Development kit
CC1350STK Simplelink CC1350 SensorTag Bluetooth and Sub-1GHz Long Range Wireless Development Kit LAUNCHXL-CC13-90 SimpleLink™ Sub-1 GHz CC1310-1190 Wireless Microcontroller (MCU) LaunchPad™ Development Kit LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
Evaluation board
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU
Browse Download options

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Sub-1 GHz Embedded Sensor to Cloud Industrial IoT Gateway Reference Design (Rev. A) Mar 1, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDEP0084 Sub-1 GHz Sensor to Cloud Industrial IoT Gateway Reference Design for Linux Systems

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.