TIDC-CC3200-VIDEO
SimpleLink™ CC32xx-OV788 Video/Audio Streaming Over Wi-Fi Reference Design
TIDC-CC3200-VIDEO
Overview
The design enables OV788 ultra-low power video compression chip users to bring live streaming capabilities of audio and video data over Wi-Fi® very easily. It showcases a single chip implementation of RTP video streaming + Wi-Fi connection on the SimpleLink™ CC3200 Wi-Fi wireless micro-controller over 802.11 b/g/n networks from any smart phone, tablet, or computer over local network. This design implementation is well suited with a wide range of Internet of Things (IoT) applications such as battery operated intrusion cameras, door locks, video doorbells and 360-degree multi-cameras in smart homes taking advantage of easy commissioning to a Wi-Fi network and advanced low-power modes from the CC3200 Internet-on-a-chip™ solution.
Features
- Supports Capture and streaming of: Video - 720p @ 15FPS
- Supports Capture and streaming of: Audio – PCM, 16bps @ 11025Hz
- Supports RTP/RTSP protocols
- SimpleLink™ Wi-Fi solution over 802.11 b/g/n networks
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN74AVC8T245 — 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs
SN74AVC4T245 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting
SN74AVC2T45 — Dual-bit dual-supply bus transceiver with configurable voltage translation and 3-state outputs
CC3220MODA — SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna
SN74AVC1T45 — Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs
CC3235MODASF — SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution with 1MB XIP Flash
CC3235MODAS — SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution
CC3235MODSF — SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 1MB Flash
CC3235MODS — SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | SimpleLink™ CC3200-OV788 Video/Audio Streaming Over Wi-Fi Reference Design | Nov 8, 2016 | |
| Application note | SimpleLink™ CC3220-OV788 Audio/Video Streaming Reference (Rev. A) | May 10, 2021 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.