TIDC-SMARTPLUG-WIFI
Smart Plug with Remote Disconnect and Wi-Fi Connectivity
TIDC-SMARTPLUG-WIFI
Overview
This design implements single-outlet energy measurement with remote connect/disconnect capability and Wi-Fi connectivity. Designers can quickly create networked load control devices for industrial building and home automation applications.
Features
- SimpleLink™ Wi-Fi connectivity over IEEE-802.11 b/g/n networks from any smart phone, tablet, or computer through a standard web browser
- Single-phase energy measurement that calculates RMS current, RMS voltage, active and reactive power and energies, power factor, and frequency
- Solid-state relay provides remote connect/disconnect capability
- Compact physical design with minimal BOM components
- Low-power components plus efficient power supply provide low system power consumption
- The system design is tested and includes firmware for energy measurement, Wi-Fi connectivity, and relay control along with Android-based demo application and user’s guide
- Enables the Internet of Things (IoT)
Industrial
- Air conditioner indoor unit
- Air purifier & humidifier
- Coffee machine
- Cooker hood
- Cooking top
- Cordless vacuum cleaner
- Dishwasher
- Heat pump inverter board
- Mains powered tools
- Mixer, blender & food processor
- Oven
- Refrigerator & freezer
- Residential & living fan
- Robotic lawn mower
- Smart plug
- Vacuum robot
- Washer & dryer
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430I2040 — 16-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.