TIDEP-01030

mmWave diagnostic and monitoring reference design for high-end corner radars

TIDEP-01030

Design files

Overview

This reference design features a built-in autonomous monitoring functionality in the mmWave radar sensors that enhances system efficiency by minimizing the processing load on the host. This design uses Safety Diagnostic Library (SDL) to perform a diagnostic test at programmable digital cores, peripherals, and memories. The design also configures and enables RF and analog monitor features of different hardware components. By assisting the user to implement their Automotive Safety Integrity Level (ASIL B) and Safety Integrity Level (SIL 2) compliant products with the various safety resources, this reference design speeds up overall development time and time to market.

Features
  • Demonstrates the usage of built-in diagnostic and monitor features of mmWave radar sensors to improve system performance and reliability.
  • Use of safety resources to build ASIL B and SIL 2 mmWave sensors across different devices and applications to make system implementation efficient.
  • Based on proven EVM hardware designs enabling quicker time-to-market.
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUF30.PDF (524 K)

Reference design overview and verified performance test data

TIDMCO9.PDF (2501 K)

Detailed schematic diagram for design layout and components

TIDMCP0.PDF (217 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCP1.PDF (1339 K)

Detailed overview of design layout for component placement

TIDCGN4.ZIP (9376 K)

Design file that contains information on physical board layer of design PCB

TIDMCP2.PDF (8940 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Automotive mmWave radar sensors

AWR2944Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87743-Q1Automotive, three 3A low-noise buck converter PMIC for radar MMICs

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87744-Q1Automotive, three 3A low-noise buck converters and 5V boost converter PMIC for radar MMICs

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

LP87745-Q1Automotive three 3-A low-noise buck converter, IO LDO & 5-V boost converter PMIC for radar MMICs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide mmWave Diagnostic and Monitoring for High-End Corner Radar Reference Design Feb. 27, 2024

Related design resources

Hardware development

EVALUATION BOARD
AWR2944EVM AWR2944 evaluation module for automotive, second-generation 76-GHz to 81-GHz high-performance SoC

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-MCUPLUS-SDK mmWave software development kit (SDK) for AWR2944, AWR2544, AWR2944LC, AM2732 and IWR2944

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos