TIDM-2PHASE-SUBMTR-FW2

Two Phase Embedded Metering Firmware Upgrade

TIDM-2PHASE-SUBMTR-FW2

Design files

Overview

This design is the upgard of firmware of the original TIDM-2PHASE-SUBMTR. This upgrade add functionalities and flexibility to the original firmware including : I2C communication capability, fundmental voltage and current measurment, voltage anc current THD measurement, reengineering of the the architecture allows flexible re-assignment of ADC channels.

Features

•Measures AC frequency, RMS voltage, RMS current; Fundmental voltage, fundamental current, P active, P reactive, P apparent, power factor in better than 0.5% accuracy
•Flexible re-assignemnt of ADC channels
•I2C (slave mode) communication capability

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU867.PDF (6433 K)

Reference design overview and verified performance test data

TIDRC17.ZIP (172 K)

Detailed schematic diagram for design layout and components

TIDRC14.ZIP (104 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRC15.ZIP (752 K)

Files used for 3D models or 2D drawings of IC components

TIDC796.ZIP (251 K)

Design file that contains information on physical board layer of design PCB

TIDRC16.ZIP (199 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430I204016-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCA97 Two-Phase Embedded Metering Firmware Upgrade Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Two-Phase Embedded Metering Firmware Upgrade Design Guide Apr. 10, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos