TIDM-BLE-REEDMTR
Flow Measurement Reference Design with Reed Switches and BLE
TIDM-BLE-REEDMTR
Overview
TIDM-BLE-REEDMTR is an elegant single chip reference design with minimal component count to transform a mechanical water or gas meter into a smart meter. This system consumes less than 11uA in standby mode, with RF connection in every 5 seconds. The total mechanical gear counter can be replaced by two Reed switches, eliminating the process to redesign the existing casing. The Reed switches are controlled by the low-power sensor controller engine of the CC2650 SimpleLink™ wireless MCU. Bluetooth Low Energy (BLE) communications provide the users with the ability to read the meter via a smart phone or PC at any time within 10 meters. The software package of this reference design provides a fast setup of the CC2650 and a custom profile for the BLE application.
Features
- Less than 11uA Standby Current for both Bluetooth Connected and Advertising Mode
- 9-yr system operation with Button Cell Battery
- SimpleLink™ Bluetooth CC2650 wireless MCU provides a single chip solution for measurement and communications
- Two Reed Switches for Rotational Detection
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Flow Measurement With Reed Switches and BLE Design Guide | Dec 11, 2015 | |
| Application note | Measuring CC13xx and CC26xx current consumption (Rev. D) | PDF | HTML | Jan 10, 2019 | |
| More literature | SimpleLink CC2650 Evaluation Module Kit Quick Start Guide | Nov 5, 2015 | ||
| Product overview | SimpleLink Bluetooth Smart CC2640 Wireless Microcontroller | Feb 10, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.