TIDM-BPM
Ultra Low Power Blood Pressure And Heart Rate Monitor Reference Design
TIDM-BPM
Overview
This reference design is a demonstration for detecting blood pressure and heart rate. It works in low-power mode(LPM3) and only displays the date and time in most time. User can measure blood pressure by pressing 'measure' button and also can look at historical blood pressure by pressing 'memory' button. The measured records will be stored in EEPROM after measurement complete. The max record number is set as 80.
Features
- Ultra low power in standby mode(standby mode: LPM3+RTC+LCD)
- Battery powered, portable electronic
- MCU with LCD driver, One chip solution
- Easy to use, two buttons, 4 operation modes
- Support raw data read out
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
MSP430F6638 — 20 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD, USB
Data sheet: PDFStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.