Hardware development
MSP-EXP430FR6989 — MSP430FR6989 LaunchPad™ development kit
Compute Through Power Loss (CTPL) is a software utility for ultra-low-power MSP430FRxx FRAM microcontrollers that enables an application to easily save the CPU and peripheral states into non-volatile FRAM before powering down or entering a deep-sleep mode like LPMx.5. CTPL then automatically (...)
Supported products & hardware
Hardware development
Reference design
MSP-EXP430FR6989 — MSP430FR6989 LaunchPad™ development kit
Hardware development
Reference design
Software development
MSP-FRAM-UTILITIES — FRAM embedded software utilities for MSP ultra-low-power microcontrollers
The Texas Instruments FRAM Utilities is designed to grow as a collection of embedded software utilities that leverage the ultra-low-power and virtually unlimited write endurance of FRAM. The utilities are available for MSP430FRxx FRAM microcontrollers and provide example code to help start (...)
Supported products & hardware
Products
Low-power MCUs
Sensing MCUs
Hardware development
Reference design
MSP-FRAM-UTILITIES — FRAM embedded software utilities for MSP ultra-low-power microcontrollers
FRAM Utilities Windows Installer
FRAM Utilities Linux Installer
Products
Low-power MCUs
Sensing MCUs
Hardware development
Reference design
Documentation
FRAM Utilities Users Guide
Release Notes
Release Information
Included are the following FRAM Utilities:
- Compute Through Power Loss: A utility API set that enables ease of use with LPMx.5 lowpower modes and a powerful shutdown mode the allows an application to save and restore critical system components when a power loss is detected.
- LZ4 Compression: Embedded compression utility based on the open source LZ4 compression format. Optimized for MSP microcontrollers to enable better data logging, data transmission, firmware updates and more.
- Random Number Generator: The random number generator (RNG) utility implements a counter mode deterministic random byte generator (CTR-DRBG) according to the NIST SP 800-90A Rev 1 specification
- Non-Volatile Storage: The non-volatile storage (NVS) library makes handling of non-volatile data easy and robust against intermittent power loss or asynchronous device resets.
MSP devices supported by FRAM Utilities:
| Device Family | CTPL | LZ4 | RNG | NVS |
| MSP430FR2xx | Yes | Yes | No | Yes |
| MSP430FR4xx | Yes | Yes | No | Yes |
| MSP430FR57xx | Yes | Yes | No | Yes |
| MSP430FR5xx | Yes | Yes | Yes | Yes |
| MSP430FR6xx | Yes | Yes | Yes | Yes |