This Sensor Hub design uses a Tiva platform for evaluating the use of ARM® Cortex™-M4-based TM4C devices in sensor fusion applications, demonstrating the mathematical and algorithm computation features of the M4 architecture. This design features seven on-board sensor functions including an InvenSense MPU-9150 9-axis MEMS motion tracking (3-axis gyro, accelerometer, and compass), Bosch Sensortec BMP180 pressure sensor, Sensirion SHT21 humidity and ambient temperature sensor, Intersil ISL29023 ambient and infrared light sensor, and TI's TMP006 non-contact infrared temperature sensor.
Features
- Seven on-board sensor functions
- Supported by TivaWare™ for C Series Driver Library
- Compatible with the following toolchains: Code Composer Studio™ IDE, Keil™ RealView® , IAR Systems Embedded Workbench® , Mentor Embedded Sourcery CodeBench™