TIDM-NFC-RW

Near Field Communication (NFC) Reader/Writer Reference Design

TIDM-NFC-RW

Design files

Overview

This Near Field Communication (NFC) reference design provides a firmware example for the implementation of an NFC Reader/Writer application using the TRF7970A NFC transceiver. This reference design provides a number of easy-to-use Application Programming Interfaces (APIs), which allow users to quickly implement NFC Reader/Writer functionality. The documentation, hardware and example C code provided will allow designers to develop NFC Reader/Writer applications with ultra-low-power MSP430/MSP432 MCUs or easily ported to another MCU of choice.

Features
  • Ability to read and write NFC Type 2, 3, 4A, 4B, and 5 Tag Platforms
  • Provides examples of how to properly read and write NDEF-formatted RTDs for each supported NFC Tag platform
  • Includes an easy-to-use GUI to select between individual NFC modes
  • Offers a flexible firmware structure that allows for configurable NDEF and custom proprietary applications
  • Builds available for MSP-EXP430F5529, MSP-EXP430F5529LP, and MSP-EXP432P401R
  • This reference design is tested and includes firmware (with GUI), schematics, and User's Guide
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRJD2.ZIP (204 K)

Detailed schematic diagram for design layout and components

TIDRJD3.PDF (282 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJD4.PDF (290 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJD5.PDF (201 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJD7.ZIP (221 K)

Files used for 3D models or 2D drawings of IC components

TIDCBK5.ZIP (715 K)

Design file that contains information on physical board layer of design PCB

TIDRJD6.PDF (385 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Other wireless products

TRF7964ATRF7964A Multi Protocol Fully Integrated 13.56-MHz NFC / RFID Reader/Writer IC

Data sheet: PDF | HTML
Other wireless products

TRF7970AMulti-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS612220.7-VIN, 5-V fixed output voltage boost converter with 5.5-μA quiescent current

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML

Start development

Software

Support software

SLOC333 TIDM-NFC-RW Software

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Application note NFC active and passive peer-to-peer communication using the TRF7970A (Rev. B) PDF | HTML Mar. 13, 2019
Application note NFC/HF RFID reader/writer using the TRF7970A (Rev. B) PDF | HTML Mar. 13, 2019
Application note NFC card emulation using the TRF7970A (Rev. B) PDF | HTML Mar. 13, 2019
Application note TRF7970A NFC Reader Antenna Multiplexing May 09, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDM-NFC-CE Near Field Communication (NFC) Card Emulation Reference Design TIDM-NFC-P2P NFC Active and Passive Peer to Peer Communication Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos