TIDM-SERVER-PWR-MON

Single Phase and DC Embedded Metering (Server Power Monitor)

TIDM-SERVER-PWR-MON

Design files

Overview

This design implements a high accuracy single phase embedded metering application using an MSP430 MCU. This EVM has built-in support of measuring AC voltage, current, active power, reactive power, apparent power, frequency, power factor, voltage THD, current THD, fundamental voltage, fundamental current, fundamental power and DC voltage, DC current, DC active power. It has the ability to detect the input voltage to work as DC or AC mode. It also is equipped with the capability to compensate the effect of the wire resistance and the EMI filter capacitor so that the reading of voltage and power matches the reading of an external meter when EMI filter is connected to the as input side.

Features
  • Measures active, reactive and apparent power and power factor in better than 0.5% accuracy
  • Readings update every 4 AC cycles or 80ms
  • Automatic reporting measurements to UART
  • Capable of AC and DC automatic switching and measurement
  • Capable of EMI capacitor and wire resistance compensation
  • No separate DC calibration required
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU454A.PDF (6738 K)

Reference design overview and verified performance test data

TIDRAC6.PDF (339 K)

Detailed schematic diagram for design layout and components

TIDRAC4.PDF (134 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAC7.PDF (124 K)

Detailed overview of design layout for component placement

TIDRAC5.ZIP (295 K)

Files used for 3D models or 2D drawings of IC components

TIDC597.ZIP (305 K)

Design file that contains information on physical board layer of design PCB

TIDRAC8.ZIP (198 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

MSP430 microcontrollers

MSP430I202016 MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430I202116-MHz metering AFE with 2 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430I203016-MHz metering AFE with 3 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430I203116-MHz metering AFE with 3 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430I204016-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 16KB Flash, 1KB RAM

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430I204116-MHz metering AFE with 4 24-bit sigma-delta ADCs, 2 16-bit timers, 32KB Flash, 2KB RAM

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

EVM430-I2040S — MSP430I240 evaluation board for sub metering

This embedded metering (sub-meter/e-meter) EVM is designed based on the MSP430i2040. The EVM can be connected to the mains (or to DC) and the load directly. The EVM measures the electrical parameters of the load and the result of measurement can be read from the UART port. This EVM provided with (...)

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support software

TIDC596 Single Phase and DC Embedded Metering (Server Power Monitor) Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Single Phase AC and DC Power Monitor Design Guide (Rev. A) Aug. 18, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos