TIDM-SMBUS
SMBus Design Using Low Power Microcontroller
TIDM-SMBUS
Overview
This design utilizes existing Launchpad evaluation kits and BoosterPack plug-in modules to demonstrate the implementation of a SMBus-based system using Texas Instrument’s MSP430 SMBus Library.
Features
• Low-power
• Cost-effective
• Shows implementation of smbuslib as Master and Slave
• Uses TMP006 to measure temperature of objects remotely
• Simple LED dimmer implementation using MSP430 as SMBus slave
• Easy-to-use GUI
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer
Data sheet: PDF | HTMLMSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer
Data sheet: PDFStart development
Technical documentation
Related design resources
Hardware development
DEVELOPMENT KIT
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.