TIPD112
Data Acquisition for MUX and Step Inputs, 18 bits, 1uS Full Scale Response Reference Design
TIPD112
Overview
This verified design is a high performance data acquisition system (DAQ) using an 18-bit SAR ADC, ADS8881 at a throughput of 1MSPS. This design has been optimized to provide 18-bit settling performance for a Full Scale Step Input signal, thus leading to excellent system linearity. Such an input stimulus is more applicable in MUXed applications for transition between channels with different input voltages. The input driver for the ADC uses the OPA350 for high bandwidth (small & large signal), output current drive and linear rail-to-rail input and output operation. The reference buffer drive utilizes a composite buffer made out of THS4281 & OPA333 to get the desired performance at lowest power consumption. This DAQ block achieves a ±2.5LSB INL performance for a total power consumption of less than 70 mW.
Features
- 18-bit, 1-MSPS sampling rate
- DC, MUX'ed, and Full Scale Step Inputs
- Optimization: Transient Settling
- Power: 70 mW @ AVDD = 5 V
- Utilizes ADS8881 (18 bit, 1 MSPS SAR ADC), OPA2350 (Input), THS4281 + OPA333 + REF5045 (Reference)
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.