TIPD137
±10V Four-Quadrant Multiplying DAC Reference Design
TIPD137
Overview
This TI Precision Verified Design provides the theory, component selection, simulation, PCB design, and measurement details for a dual-supply, four-quadrant MDAC solution that can accurately generate output voltages from -10V to +10V. By removing the summing stage, this design also serves as reference for designing a simple two-quadrant MDAC circuit.
Features
- +/-10V Bipolar output voltage with 0.1% error
- How to choose an MDAC output amplifier
- Dual-Supply Solution
- Four-Quadrant MDAC Configuration
- Two-Quadrant MDAC Circuit
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.