TIPD146

Op Amp with Single Discrete Bipolar Transistor Output Drive

TIPD146

Design files

Overview

Driving a low resistance load with a precision amplifier is an important requirement for many systems.  This function can be achieved with power op amps, but cost may be prohibitive.  This TI Precision design shows how to achieve high output drive capability using a precision amplifier and a simple low cost discrete bipolar transistor.

Features
  • Output Drive Increase to 200mA
  • Precision Voltage Drive on Low Impedance Loads
  • Low Cost Implementation
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR334.PDF (88 K)

Detailed schematic diagram for design layout and components

TIDC208.ZIP (18 K)

Detailed schematic diagram for design layout and components

TIDR355.PDF (191 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Precision op amps (Vos<1mV)

OPA188Precision, Low-Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier

Data sheet: PDF | HTML

Start development

Software

Support software

TIDC234 TIPD146 Simulation

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide Op Amp With Single Discrete Bipolar Transistor Output Drive Design Guide Dec. 10, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos