TIPD186

Tone Stack for Guitar Amplifier Reference Design

TIPD186

Design files

Overview

This split-supply, high-performance guitar tone circuit provides control of the bass, mid, and treble frequencies of an electric guitar signal, while also providing gain with minimal distortion and noise. Buffered inputs and outputs preserve the behavior of the system independent of the source and load impedances, and a radio frequency (RF) filter on the circuit front end attenuates noise from outside the audio band.

Features
  • THD+N at 1 kHz: -105 dB
  • Treble adjustment range: 10 dB
  • Mid adjustment range: 9 dB
  • Bass adjustment range: 19 dB
  • Supply voltage: ±15 V
  • Utilizies OPA1642 high-performance, JFET-input audio operational amplifier
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDCAA1A.ZIP (4929 K)

Detailed schematic diagram for design layout and components

TIDRER8.PDF (136 K)

Detailed schematic diagram for design layout and components

TIDRER9.PDF (110 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Audio op amps

OPA1642Dual SoundPlus™ high-performance, JFET-input audio op amp

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCAA2 TIPD186 Recordings (MP3)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* User guide Tone Stack for Guitar Amplifier Reference Design Apr. 07, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos