TMDS243EVM

AM243x evaluation module for Arm® Cortex®-R5F-based MCUs

TMDS243EVM

Order now

Overview

The TMDS243 evaluation module (EVM) is a standalone test and development platform for evaluating AM243x functionality and developing prototypes for a variety of applications. TMDS243EVM is equipped with the larger form factor Sitara™ AM2434 ALV microcontroller unit (MCU) and additional components that allow the user to make use of the security features on the MCU, as well as various device interfaces, including industrial Ethernet, standard Ethernet, peripheral component interconnect express (PCIe), fast serial interface (FSI) and others to easily create prototypes. This EVM provides a larger peripheral set than the LP-AM243 LaunchPad™ as it is equipped with the larger form factor AM243 ALV package.

An onboard display makes use of AM243x serial peripheral interface (SPI) ports to provide the ability for local visual outputs in addition to the LEDs. Onboard current-measurement capabilities are available to monitor power consumption for power-conscious applications.

The supplied USB cable, paired with embedded emulation logic, allows for emulation and debugging using standard development tools, such as the Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO).

Note that TMDS243EVM is the newest version of TMS243GPEVM. TMDS243EVM includes high-security field-securable (HS-FS) silicon to customize keys and encryption for security applications

Features
  • Three RJ45 Ethernet ports capable of 1Gb or 100Mb speeds
  • Real-time, low-pin-count FSI interface for easy connection with C2000™ MCUs
  • 1-in display and LEDs for convenient visual outputs
  • Four-lane PCIe connector to interface one-lane PCIe card
  • Onboard power-measurement capabilities

  • MicroSD card
  • USB cable
  • Ethernet cable
  • Quick-start guide

Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Download View video with transcript Video

Get started


  1. Order either the LP-AM243 or the TMDS243EVM.

  2. Launch the cloud-based LP-AM243 out-of-box experience or the TMDS243GPEVM out-of-box experience to perform the quick start and run the out-of-box benchmark demo.

  3. Refer to MCU+ Academy for easy-to-use training modules.

Order & start development

Evaluation board

TMDS243EVM — AM243x evaluation module for Arm® Cortex®-R5F-based MCUs

IDE, configuration, compiler or debugger

DDR-CONFIG-AM24 — DDR Configuration Tool

Supported products & hardware

DDR-CONFIG-AM24 DDR Configuration Tool

close
Latest version
Version: 1.0.0
Release date: 01 Apr 2024
Products
Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Hardware development
Evaluation board
TMDS243EVM AM243x evaluation module for Arm® Cortex®-R5F-based MCUs

Release Infomation

Available on the TI Developer Zone (dev.ti.com)

Online training

AM24X-ACADEMY — AM24x Academy

Supported products & hardware

AM24X-ACADEMY AM24x Academy

close
Latest version
Version: 1.00
Release date: 01 Jan 2023
Products
Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Hardware development
Evaluation board
LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU TMDS243EVM AM243x evaluation module for Arm® Cortex®-R5F-based MCUs

Release Infomation

AM24x academy features easy-to-use training modules ranging from the basics of getting started to advanced development topics.

Software development kit (SDK)

MOTOR-CONTROL-SDK-AM243X — Motor Control SDK for AM243x - RTOS

Supported products & hardware
Download options
alarmNotifications

MOTOR-CONTROL-SDK-AM243X Motor Control SDK for AM243x - RTOS

close
Latest version
Version: 09.02.00.11
Release date: 01 Nov 2024
lock = Requires export approval (1 minute)
Products
Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Hardware development
Evaluation board
LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU TMDS243EVM AM243x evaluation module for Arm® Cortex®-R5F-based MCUs

Documentation

Documentation - START HERE

Download CCS 12.7.0 Version for Windows or Linux

Download TI ARM CLANG 3.2.2 LTS for Windows or Linux

Download SysConfig 1.20.0 for Windows or Linux

Motor Control SDK Manifest

Release Infomation

Thank you for your interest in the AM243x Motor Control Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries, and tools to develop RTOS and no-RTOS based applications enabling real-time communication for position and current sense from motors, and real-time control libraries
  • This SDK also includes Industrial Communications SDK and MCU+ SDK.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment

What's new

  • Update the INDUSTRIAL-COMMUNICATIONS-SDK-AM243X to version "09.02.00.15"
Software development kit (SDK)

INDUSTRIAL-COMMUNICATIONS-SDK-AM243X — Industrial Communications SDK for AM243x - RTOS

Supported products & hardware
Download options
alarmNotifications

INDUSTRIAL-COMMUNICATIONS-SDK-AM243X Industrial Communications SDK for AM243x - RTOS

close
Latest version
Version: 09.02.00.24
Release date: 30 Mar 2025

Industrial Communications SDK Windows Installer

Checksum

Industrial Communications SDK Linux Installer

Checksum
lock = Requires export approval (1 minute)
Products
Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz
Hardware development
Evaluation board
LP-AM243 AM243x general purpose LaunchPad™ development kit for Arm®-based MCU TMDS243EVM AM243x evaluation module for Arm® Cortex®-R5F-based MCUs

Documentation

Documentation - START HERE

Download CCS 12.7.0 Version for Windows or Linux

Download TI ARM CLANG 3.2.2 LTS for Windows or Linux

Download SysConfig 1.20.0 for Windows or Linux

Industrial Communications SDK Manifest

Release Infomation

Thank you for your interest in the AM243x Industrial Communications Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

  • This SDK contains examples, libraries, and tools to develop RTOS-based Industrial Communication, Fieldbus, and networking applications on PRU-ICSS.
  • The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
  • The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.

What's new

  • PROFINET RT/IRT support with Siemens ERTEC stack on TMDS243EVM - Support for Test bundle 2.45
  • Bug Fixes
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide AM64x / AM243x Evaluation Module User's Guide (Rev. A) PDF | HTML 03 Oct 2023
Certificate TMDS243EVM EU RoHS Declaration of Conformity (DoC) 05 Oct 2022

Hardware development

EVALUATION BOARD
TMDS64DC01EVM AM64x IO-link and high-speed breakout card

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos