TMP116EVM is a prototype evaluation module and is available in limited quantities.
TMP116EVM
TMP116 High-Precision Digital Temperature Sensor Evaluation Module
TMP116EVM
Overview
The TMP116 devices are a family of high-precision digital temperature sensors with integrated EEPROM. The TMP116 family provides up to ±0.1°C accuracy over the 20°C to 42°C range, and 0.2°C accuracy over the 0°C to 85°C range with 16-bit resolution. The TMP116EVM evaluation module (EVM) provides the user a simple way to get started with TMP116 family. The EVM features a perforation that allows the temperature sensor to be placed away from the MSP430 for remote temperature measurements.
Features
- Provides GUI for simple and fast setup
- Perforated PCB allows sensor to be placed in user’s system
- Up to 0.1°C accuracy with 0.0078°C resolution (16-bit)
Digital temperature sensors
Linear & low-dropout (LDO) regulators
Order & start development
Evaluation board
TMP116EVM — TMP116 High-Precision Digital Temperature Sensor Evaluation Module
GUI for evaluation module (EVM)
TIDCDE4 — TMP116EVM GUI
TIDCDE4 — TMP116EVM GUI
Version: 01.00.00.0B
Release date: 01 Aug 2017
Hardware development
Evaluation board
Release Infomation
The design resource accessed as www.ti.com/lit/zip/tidcde4 or www.ti.com/lit/xx/tidcde4b/tidcde4b.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCDE4. Please update any bookmarks accordingly.
Technical documentation
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.