TMUX-10DGS-EVM

TMUX 10-DGS evaluation module

TMUX-10DGS-EVM

Order now

Overview

The TMUX-10DGS-EVM is used to evaluate the performance of the 10-pin DGS package. The evaluation module (EVM) comes with a pad to allow 10-pin DGS devices to be soldered. Additionally, test points on board are provided to allow for the flexibility to test for various signals.

Features
  • One pad for switches and multiplexers in the 10-pin DGS package
  • Ten generic 6-pin headers for power, analog or digital signals being switched, and control signals
  • All ten generic signal pathways have two 0805 size 0Ω resistors installed between IC pad and header
Analog switches & muxes
TMUX6221 36-V, latch-up immune, 1:1 (SPST) 2 channel precision switch with 1.8V logic (active high) TMUX6222 36-V, latch-up immune, 1:1 (SPST) 2 channel precision switch with 1.8V logic (active low) TMUX7221 44-V, latch-up immune, 1:1 (SPST) 2 channel precision switch with 1.8V Logic (active high) TMUX7222 44-V, latch-up immune, 1:1 (SPST) 2 channel precision switch with 1.8V logic (active low)
Download View video with transcript Video

Order & start development

Evaluation board

TMUX10DGSEVM — TMUX 10-DGS evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TMUX10DGSEVM EU RoHS Declaration of Conformity (DoC) 19 Apr 2024
EVM User's guide TMUX10DGS Evaluation Module User's Guide PDF | HTML 09 Apr 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos