The TPS25981EVM eFuse evaluation board allows reference circuit evaluation of TPS25981 eFuse. The TPS25981 device is a 2.7-V to 16-V, 10-A eFuse with integrated 6-mΩ FET with overcurrent, inrush current protection, adjustable overcurrent transient blanking timer, programmable undervoltage and overvoltage protection.
Features
- 2.7-V to 16-V (typ) operation
- 1.5-A to 11-A programmable current limit using onboard jumpers
- Programmable transient current blanking timer
- Programmable-output slew-rate control, UVLO, current limit
- LED status for power good and fault indication