TPS40195EVM-001

TPS40195 20V Input, 3.3V Output, 20A Evaluation Module

TPS40195EVM-001

Order now

Overview

The TPS40195EVM evaluation module (EVM) is a synchronous buck converter providing a fixed 3.3V output at up to 20A from a 12V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start up. The module uses the TPS40195 Mid-Voltage SynchronousBuck Controller (TI Literature Number SLUS720).TPS40195EVM is designed to use a regulated 12V bus (8V to 20V) to produce a regulated 3.3V output at up to 20A of load current. TPS40195EVM is designed to demonstrate the TPS40195 in a typical 12V bus to low-voltage application while providing a number of test points to evaluate the performance of theTPS40195 in a given application.

Features
  • 8V to 20V Input Range
  • 3.3V Fixed Output
  • 20 ADC Steady State Output Current
  • 300kHz Switching Frequency
  • Two-Layer PCB with all Components on Top Side
  • Convenient Test Points for Probing Switching Waveforms and Non-Invasive Loop Response Testing
AC/DC & DC/DC controllers (external FET)
TPS40195 4.5-V to 20-V, 20-A, synchronous buck controller with power good and synchronization

 

MOSFETs
CSD17307Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12.1 mOhm CSD17505Q5A 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.5 mOhm
Download View video with transcript Video

Order & start development

Evaluation board

TPS40195EVM-001 — TPS40195 20V Input, 3.3V Output, 20A Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
User guide TPS40195 Buck Controller Evaluation Module User's Guide (Rev. B) PDF | HTML 10 Jan 2022
Data sheet TPS40195 4.5-V to 20-V Synchronous Buck Controller With Synchronization and Power Good datasheet (Rev. F) PDF | HTML 07 Jun 2019
Certificate TPS40195EVM-001 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos