TPS40428EVM-594

TPS40428 EVM Dual Output with PMBus Interface

TPS40428EVM-594

Order now

Overview

The TPS40428EVM evaluation module (EVM) allows users to evaluate the TPS40428. The TPS40428 is a PMBus, synchronous buck, driverless controller. It can be configured for dual-output or 2-phase operation.  The TPS40428EVM is designed to demonstrate the TPS40428 in a typical, dual-output application while providing a number of test points to evaluate the performance of the TPS40428.

Features
  • Vin: 7-14Vdc.
  • Vout1: 1.2Vdc / 20A, Vout2: 1.8Vdc / 20A.
  • Support PMBus programming.
  • Convenient test points for probing critical waveforms
AC/DC & DC/DC controllers (external FET)
TPS40428 Dual Output, 2-Phase, Stackable PMBus Synchronous Buck Driverless Controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS40428EVM-594 — TPS40428 EVM Dual Output with PMBus Interface

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS40428EVM-594 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Using the PWR594 EVM Dual Output DC/DC Analog with PMBus Interface 30 Jul 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos